IESNA:LM-63-2002
[TEST]P950174
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-950-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20805
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2860.9 3076.6 3308.2 3541 3719.3 3828.6 3895 3932.3 3973.5 4021.2
4082.7 4166.2 4278.7 4411.5 4572.9 4844.6 5255.2 5799.7 6472.1 7313
8415.2 9680.4 11027.4 12252.5 12993 12617 11864.5 10856.1 9644.7 8201.1
6374.9 4554.8 2981.1 1732.9 762.4 236 0
2860.9 3088.2 3348.9 3607.3 3797.7 3913.5 3968.3 3981.8 3990.7 3998.6
4011.4 4038.6 4088.4 4151 4254.1 4469.6 4847.3 5395 6108.6 6959.4
7978.4 9151.5 10504.8 11968 13435 13824.7 12998 11934.2 10817.3 9546.7
7767.6 5854.8 4074.8 2480.6 1159.3 369.4 0
2860.9 3100 3389.8 3673.5 3876.1 3998.4 4041.6 4031.3 4008.1 3976
3940 3910.9 3898.3 3890.6 3935.4 4094.6 4439.5 4990.4 5745 6605.7
7541.7 8622.7 9982.3 11683.3 13877.1 15032.4 14131.4 13012.2 11990 10892.4
9160.3 7154.9 5168.4 3228.4 1556.1 502.8 0
2860.9 3116.5 3430.2 3733.1 3946 4061.6 4081.2 4032.1 3955.9 3868
3776 3693.7 3630.9 3588 3620.1 3808 4226.4 4867.6 5690.9 6594.7
7543.5 8569.2 9773.8 11265.2 13357.8 14973.9 14355.7 13117.4 12036.9 10926.2
9285.3 7333.9 5390.9 3476.8 1767.5 620.7 0
2860.9 3133.1 3470.7 3792.7 4016 4124.7 4120.9 4032.8 3903.8 3760
3612 3476.5 3363.4 3285.5 3304.9 3521.5 4013.3 4744.9 5636.7 6583.7
7545.4 8515.6 9565.4 10847.1 12838.6 14915.3 14579.9 13222.5 12084 10959.9
9410.3 7512.8 5613.3 3725.4 1978.8 738.6 0
2860.9 3143 3492.7 3828.6 4058.3 4155.4 4122 3988.3 3805.6 3615.6
3436.7 3282.2 3161 3095.2 3172.8 3513 4163.7 5072.9 6162.2 7341.9
8522.4 9682.7 10864.3 12158.7 14079.7 16052.3 16024.8 14728 13430.4 12013.2
10229.8 8135.8 6083.8 4049.2 2244.9 871.7 0
2860.9 3152.9 3514.6 3864.5 4100.5 4186.1 4123.1 3943.8 3707.5 3471.2
3261.3 3087.9 2958.6 2905 3040.7 3504.4 4314.1 5401 6687.8 8099.8
9499.5 10849.8 12163.1 13470.2 15320.9 17189.4 17469.8 16233.4 14776.6 13066.6
11049.4 8758.8 6554.1 4373.1 2510.9 1004.7 0
2860.9 3157.8 3527.9 3883.9 4119.4 4196.5 4112.1 3903.1 3636 3381.9
3167.4 2995.5 2872.8 2837.7 3025 3576.2 4488.7 5718.4 7209.5 8863.5
10507.6 12097.1 13650 15154.5 17124.1 18905 19133.4 17904.1 16214.4 14143.4
11807.4 9296.4 6836.4 4490.9 2577.7 1010.4 0
2860.9 3162.8 3541.3 3903.2 4138.2 4206.8 4101.2 3862.3 3564.6 3292.5
3073.6 2903.1 2787.1 2770.3 3009.3 3648 4663.2 6035.9 7731.3 9627.2
11515.7 13344.3 15137 16838.6 18927.4 20620.5 20796.9 19574.9 17652.1 15220.1
12565.4 9834.1 7118.7 4608.6 2644.6 1016 0
2860.9 3160.6 3551.4 3912.6 4145.3 4207.9 4088.2 3833.5 3520.6 3244
3027.7 2859.8 2746.7 2741.2 3006.9 3685.3 4750.2 6222.3 8048 10075.6
12125.2 14074.9 16005.9 17916.1 20091.9 21696.9 21713.4 20292.8 18051.1 15260.5
12362.3 9485 6557.2 4167.2 2291.1 853 0
2860.9 3162.8 3541.3 3903.2 4138.2 4206.8 4101.2 3862.3 3564.6 3292.5
3073.6 2903.1 2787.1 2770.3 3009.3 3648 4663.2 6035.9 7731.3 9627.2
11515.7 13344.3 15137 16838.6 18927.4 20620.5 20796.9 19574.9 17652.1 15220.1
12565.4 9834.1 7118.7 4608.6 2644.6 1016 0
2860.9 3157.8 3527.9 3883.9 4119.4 4196.5 4112.1 3903.1 3636 3381.9
3167.4 2995.5 2872.8 2837.7 3025 3576.2 4488.7 5718.4 7209.5 8863.5
10507.6 12097.1 13650 15154.5 17124.1 18905 19133.4 17904.1 16214.4 14143.4
11807.4 9296.4 6836.4 4490.9 2577.7 1010.4 0
2860.9 3152.9 3514.6 3864.5 4100.5 4186.1 4123.1 3943.8 3707.5 3471.2
3261.3 3087.9 2958.6 2905 3040.7 3504.4 4314.1 5401 6687.8 8099.8
9499.5 10849.8 12163.1 13470.2 15320.9 17189.4 17469.8 16233.4 14776.6 13066.6
11049.4 8758.8 6554.1 4373.1 2510.9 1004.7 0
2860.9 3143 3492.7 3828.6 4058.3 4155.4 4122 3988.3 3805.6 3615.6
3436.7 3282.2 3161 3095.2 3172.8 3513 4163.7 5072.9 6162.2 7341.9
8522.4 9682.7 10864.3 12158.7 14079.7 16052.3 16024.8 14728 13430.4 12013.2
10229.8 8135.8 6083.8 4049.2 2244.9 871.7 0
2860.9 3133.1 3470.7 3792.7 4016 4124.7 4120.9 4032.8 3903.8 3760
3612 3476.5 3363.4 3285.5 3304.9 3521.5 4013.3 4744.9 5636.7 6583.7
7545.4 8515.6 9565.4 10847.1 12838.6 14915.3 14579.9 13222.5 12084 10959.9
9410.3 7512.8 5613.3 3725.4 1978.8 738.6 0
2860.9 3116.5 3430.2 3733.1 3946 4061.6 4081.2 4032.1 3955.9 3868
3776 3693.7 3630.9 3588 3620.1 3808 4226.4 4867.6 5690.9 6594.7
7543.5 8569.2 9773.8 11265.2 13357.8 14973.9 14355.7 13117.4 12036.9 10926.2
9285.3 7333.9 5390.9 3476.8 1767.5 620.7 0
2860.9 3100 3389.8 3673.5 3876.1 3998.4 4041.6 4031.3 4008.1 3976
3940 3910.9 3898.3 3890.6 3935.4 4094.6 4439.5 4990.4 5745 6605.7
7541.7 8622.7 9982.3 11683.3 13877.1 15032.4 14131.4 13012.2 11990 10892.4
9160.3 7154.9 5168.4 3228.4 1556.1 502.8 0
2860.9 3088.2 3348.9 3607.3 3797.7 3913.5 3968.3 3981.8 3990.7 3998.6
4011.4 4038.6 4088.4 4151 4254.1 4469.6 4847.3 5395 6108.6 6959.4
7978.4 9151.5 10504.8 11968 13435 13824.7 12998 11934.2 10817.3 9546.7
7767.6 5854.8 4074.8 2480.6 1159.3 369.4 0
2860.9 3076.6 3308.2 3541 3719.3 3828.6 3895 3932.3 3973.5 4021.2
4082.7 4166.2 4278.7 4411.5 4572.9 4844.6 5255.2 5799.7 6472.1 7313
8415.2 9680.4 11027.4 12252.5 12993 12617 11864.5 10856.1 9644.7 8201.1
6374.9 4554.8 2981.1 1732.9 762.4 236 0
2860.9 3053 3256.1 3454.9 3610.6 3709 3770.4 3806 3842.2 3887.1
3951.2 4040.8 4157.5 4291.5 4458.1 4698.1 5041.8 5491.6 6056.6 6728.2
7533.5 8379.5 9129.5 9661.1 9793.9 9234.6 8443.2 7501.4 6473.7 5359.7
4082.6 2857.5 1841 1065.5 479.3 157 0
2860.9 3029.4 3203.9 3368.9 3501.8 3589.6 3645.8 3679.6 3710.8 3752.8
3819.8 3915.3 4036.4 4171.6 4343.1 4551.7 4828.3 5183.6 5641 6143.3
6651.8 7078.6 7231.8 7069.6 6594.7 5852.2 5021.9 4146.6 3302.7 2518.4
1790.3 1160.2 700.9 398.3 196.3 77.9 0
2860.9 3004.2 3151.9 3289.4 3396.7 3470.6 3516.7 3538.8 3556 3579.3
3621.4 3687.3 3772.6 3861.6 3963.1 4076.7 4220.9 4409.6 4658 4922.5
5168 5327.4 5292.3 5045 4585 3962.8 3328.1 2706.3 2130.8 1629
1182.3 801.2 516.2 317.5 169.7 70.4 0
2860.9 2979.2 3100 3210 3291.8 3351.6 3387.6 3397.9 3401.2 3405.6
3422.9 3459.2 3508.8 3551.6 3583 3601.7 3613.4 3635.7 3674.9 3701.8
3684.2 3576.1 3352.7 3020.6 2575.2 2073.5 1634.4 1266 958.9 739.7
574.4 442.2 331.5 236.9 143.3 62.8 0
2860.9 2954 3047.6 3132.6 3197.8 3240.7 3259.9 3249.7 3221.6 3187.1
3153.1 3130.4 3119.7 3106.6 3081.7 3039.3 2980.7 2920.4 2864.3 2817.9
2767.4 2682.1 2540.7 2341.4 2082.5 1772.7 1494 1226.1 970.3 774.1
605.5 463.4 340.3 238.4 142.5 62 0
2860.9 2928.7 2995.3 3055.2 3103.7 3129.8 3132.2 3101.5 3042 2968.7
2883.4 2801.6 2730.4 2661.3 2580.7 2476.9 2348.2 2205.3 2053.8 1934.1
1850.7 1788.3 1728.8 1662.1 1589.8 1471.9 1353.6 1186.2 981.7 808.5
636.7 484.7 349.1 240.2 141.6 61.3 0
2860.9 2904.6 2946.5 2987 3023.1 3038.6 3026.6 2974.5 2884.6 2779.1
2661.3 2553.6 2463.6 2386 2309.7 2219.9 2112.7 1994.5 1868.9 1769.5
1703.6 1660.1 1628.6 1591.3 1534.2 1434.9 1336.1 1195.9 1026.9 872.6
708.5 554.4 408.2 283.7 173.5 74.2 0
2860.9 2880.4 2897.6 2918.8 2942.3 2947.4 2921 2847.5 2727.2 2589.5
2439.3 2305.6 2196.7 2110.5 2038.6 1962.9 1877.2 1783.7 1684 1605
1556.5 1532 1528.4 1520.5 1478.5 1398 1318.7 1205.6 1072 936.6
780.3 624.1 467.1 327.1 205.3 87.3 0
2860.9 2857 2851.5 2855.9 2864.7 2865.8 2830.7 2741.2 2603.4 2448.6
2295 2174.2 2086.4 2021.6 1964.5 1898.1 1818.5 1729.6 1629.1 1534.2
1463.4 1424.9 1428.8 1432.6 1420.6 1390.9 1319.6 1203.2 1072 947.4
829.9 705.9 564.8 410.6 267.3 113.1 0
2860.9 2831 2806 2797 2801.4 2806.9 2783.5 2712.1 2595.7 2463.7
2335.6 2223.6 2125.1 2038.8 1957.4 1872 1778.4 1679.1 1580.3 1492.1
1414.5 1356.7 1325.9 1307.5 1290.1 1269.9 1227.3 1151.4 1055 947.6
825.8 703.7 564.5 415.2 273.4 120.8 0
2860.9 2809.9 2766.2 2744.1 2745.6 2761.2 2761.6 2720.1 2633.1 2518.9
2399.2 2285.1 2173.9 2067.7 1965.3 1863.2 1758.6 1652.7 1554.6 1470.6
1395.4 1337.8 1296.1 1264 1233.8 1199.5 1152.5 1089 1010.6 917.2
802.4 684.9 548.8 407.5 265.1 117.5 0
2860.9 2789 2726.4 2691.3 2689.8 2715.7 2739.9 2728 2670.4 2574.1
2462.9 2346.5 2222.8 2096.6 1973.3 1854.4 1738.7 1626.4 1529 1449.1
1376.4 1319 1266.3 1220.5 1177.4 1129.1 1077.5 1026.7 966.3 886.8
778.9 666.1 533 399.8 256.9 114.2 0
2860.9 2770 2693 2647.3 2645.9 2686.5 2743.8 2775.9 2753.5 2669
2548.2 2416.7 2281 2143 2008.8 1879.9 1757 1641.3 1541.5 1461
1394.9 1346.8 1305.7 1262.9 1214.6 1152.7 1086.6 1023.8 956.4 872.3
765.1 652.1 521.2 391.5 247.6 112.4 0
2860.9 2751.1 2659.7 2603.4 2602 2657.6 2747.8 2823.8 2836.7 2764
2633.6 2486.7 2339.2 2189.6 2044.1 1905.2 1775.4 1656.4 1554.3 1472.7
1413.4 1374.4 1345 1305.3 1251.7 1176.3 1095.6 1021 946.5 857.9
751.1 638 509.4 383.1 238.2 110.7 0
2860.9 2734.5 2630.3 2566.4 2562.2 2626.2 2739.7 2849.2 2890 2833.3
2701.8 2541.4 2384.5 2233 2087.1 1948.2 1816.9 1695.7 1591.6 1509.3
1447.9 1406.1 1379.1 1345.2 1297.6 1229.8 1152.9 1073.9 993.1 894.6
778.3 660.2 527.8 381.6 230.3 110.3 0
2860.9 2717.9 2600.9 2529.3 2522.2 2595 2731.5 2874.6 2943.2 2902.6
2770 2596.1 2430 2276.6 2130.3 1991.2 1858.4 1735.1 1628.9 1545.7
1482.2 1437.6 1413.1 1385.2 1343.5 1283.3 1210.3 1126.9 1039.6 931.2
805.6 682.3 546.2 380.1 222.3 110 0
2860.9 2701.2 2574.2 2496.6 2485.4 2556.9 2698.5 2847.9 2930.9 2910
2795.4 2624.4 2453 2302.2 2161 2029.2 1902 1782.3 1677.9 1594
1525.5 1477.9 1448.4 1420.1 1378.9 1321.2 1246.6 1161.3 1069.3 957.9
829.8 703.1 563.7 373.9 205.3 97 0
2860.9 2684.7 2547.4 2464 2448.6 2518.9 2665.5 2821.3 2918.5 2917.4
2820.8 2652.8 2476.1 2327.9 2191.8 2067.2 1945.9 1829.5 1726.8 1642.3
1568.8 1518.3 1483.7 1455.1 1414.5 1359.1 1282.8 1195.5 1098.9 984.7
854.1 724 581.3 367.8 188.3 84 0
2860.9 2671.8 2526.9 2439.5 2419.4 2481.6 2612.3 2751 2838 2840.6
2757.8 2607.9 2441.9 2296.5 2169.4 2056.8 1948.4 1842.1 1745 1663.2
1595.5 1550 1517.3 1489.1 1448.5 1390.3 1310.2 1219.2 1120.3 1005.7
873.2 744.1 596.5 400.3 218.7 96.7 0
2860.9 2658.9 2506.3 2415.2 2390.1 2444.3 2559.2 2680.6 2757.7 2763.7
2694.9 2563.1 2407.7 2265 2147.1 2046.5 1950.8 1854.7 1763.1 1684
1622.3 1581.7 1551 1522.9 1482.6 1421.4 1337.7 1242.9 1141.7 1026.7
892.3 764.1 611.7 432.8 249.2 109.6 0
2860.9 2648.4 2491.9 2398 2371 2419.6 2521.6 2625.3 2689.8 2693.9
2632.7 2514.9 2373.2 2237.4 2121.6 2023.1 1930.9 1837.9 1747.9 1673.5
1621.7 1587.4 1558.9 1530.9 1491.4 1429.9 1346.3 1251.4 1149.8 1036.3
902.4 773.5 624.2 454.1 275.5 120.2 0
2860.9 2638 2477.5 2380.9 2351.7 2394.9 2484.1 2569.9 2622.1 2624
2570.8 2466.8 2338.5 2209.9 2096.2 1999.6 1911.1 1821.3 1732.9 1662.9
1621.2 1593.1 1566.8 1538.9 1500.1 1438.3 1354.9 1259.7 1158 1046
912.5 783 636.7 475.3 301.9 130.9 0
2860.9 2629.9 2467.3 2369.2 2340.6 2382.4 2466.9 2544.5 2589.5 2589.6
2541 2446.8 2328.3 2203.2 2086 1981.1 1884 1787.8 1694.6 1628.9
1594 1571 1547.5 1519.4 1481 1421.1 1338.3 1244.5 1145.6 1035.7
907.4 775.9 633.7 474 299.7 128.2 0
2860.9 2621.8 2457.1 2357.5 2329.5 2370.2 2449.7 2518.9 2556.8 2555.1
2511.2 2426.7 2318 2196.5 2075.9 1962.6 1857.3 1754.3 1656.4 1594.9
1566.8 1548.8 1528.1 1499.8 1462 1403.9 1321.8 1229.3 1133.1 1025.3
902.4 768.7 630.7 472.6 297.5 125.4 0
2860.9 2614.3 2449.3 2350.5 2323.6 2365.1 2443.2 2510.6 2546.3 2543.6
2500.3 2421.7 2318 2197.4 2073.7 1952.9 1839 1727.8 1625.3 1566.1
1540.2 1525 1507.3 1479.2 1440.8 1381.5 1300 1209.1 1113.8 1006.9
886.9 753.1 609.7 454.9 283.7 118.3 0
2860.9 2606.7 2441.5 2343.6 2317.7 2360.1 2436.6 2502.1 2535.9 2532.1
2489.6 2416.8 2318 2198.3 2071.5 1943.1 1821 1701.4 1594.2 1537.5
1513.6 1501.2 1486.4 1458.4 1419.5 1359.1 1278.4 1188.9 1094.5 988.6
871.4 737.5 588.6 437.1 269.8 111.1 0
2860.9 2597.4 2433.8 2338.3 2315.3 2359.2 2436 2500.8 2532.6 2527.1
2483.2 2415.2 2319.7 2200 2070.5 1937.6 1810.3 1684 1574.2 1518.3
1495.2 1484.2 1471.1 1442.5 1403 1339.3 1261.4 1173.5 1076.9 971.6
855.2 724.5 564.3 421.6 255.8 104.3 0
2860.9 2606.7 2441.5 2343.6 2317.7 2360.1 2436.6 2502.1 2535.9 2532.1
2489.6 2416.8 2318 2198.3 2071.5 1943.1 1821 1701.4 1594.2 1537.5
1513.6 1501.2 1486.4 1458.4 1419.5 1359.1 1278.4 1188.9 1094.5 988.6
871.4 737.5 588.6 437.1 269.8 111.1 0
2860.9 2614.3 2449.3 2350.5 2323.6 2365.1 2443.2 2510.6 2546.3 2543.6
2500.3 2421.7 2318 2197.4 2073.7 1952.9 1839 1727.8 1625.3 1566.1
1540.2 1525 1507.3 1479.2 1440.8 1381.5 1300 1209.1 1113.8 1006.9
886.9 753.1 609.7 454.9 283.7 118.3 0
2860.9 2621.8 2457.1 2357.5 2329.5 2370.2 2449.7 2518.9 2556.8 2555.1
2511.2 2426.7 2318 2196.5 2075.9 1962.6 1857.3 1754.3 1656.4 1594.9
1566.8 1548.8 1528.1 1499.8 1462 1403.9 1321.8 1229.3 1133.1 1025.3
902.4 768.7 630.7 472.6 297.5 125.4 0
2860.9 2629.9 2467.3 2369.2 2340.6 2382.4 2466.9 2544.5 2589.5 2589.6
2541 2446.8 2328.3 2203.2 2086 1981.1 1884 1787.8 1694.6 1628.9
1594 1571 1547.5 1519.4 1481 1421.1 1338.3 1244.5 1145.6 1035.7
907.4 775.9 633.7 474 299.7 128.2 0
2860.9 2638 2477.5 2380.9 2351.7 2394.9 2484.1 2569.9 2622.1 2624
2570.8 2466.8 2338.5 2209.9 2096.2 1999.6 1911.1 1821.3 1732.9 1662.9
1621.2 1593.1 1566.8 1538.9 1500.1 1438.3 1354.9 1259.7 1158 1046
912.5 783 636.7 475.3 301.9 130.9 0
2860.9 2648.4 2491.9 2398 2371 2419.6 2521.6 2625.3 2689.8 2693.9
2632.7 2514.9 2373.2 2237.4 2121.6 2023.1 1930.9 1837.9 1747.9 1673.5
1621.7 1587.4 1558.9 1530.9 1491.4 1429.9 1346.3 1251.4 1149.8 1036.3
902.4 773.5 624.2 454.1 275.5 120.2 0
2860.9 2658.9 2506.3 2415.2 2390.1 2444.3 2559.2 2680.6 2757.7 2763.7
2694.9 2563.1 2407.7 2265 2147.1 2046.5 1950.8 1854.7 1763.1 1684
1622.3 1581.7 1551 1522.9 1482.6 1421.4 1337.7 1242.9 1141.7 1026.7
892.3 764.1 611.7 432.8 249.2 109.6 0
2860.9 2671.8 2526.9 2439.5 2419.4 2481.6 2612.3 2751 2838 2840.6
2757.8 2607.9 2441.9 2296.5 2169.4 2056.8 1948.4 1842.1 1745 1663.2
1595.5 1550 1517.3 1489.1 1448.5 1390.3 1310.2 1219.2 1120.3 1005.7
873.2 744.1 596.5 400.3 218.7 96.7 0
2860.9 2684.7 2547.4 2464 2448.6 2518.9 2665.5 2821.3 2918.5 2917.4
2820.8 2652.8 2476.1 2327.9 2191.8 2067.2 1945.9 1829.5 1726.8 1642.3
1568.8 1518.3 1483.7 1455.1 1414.5 1359.1 1282.8 1195.5 1098.9 984.7
854.1 724 581.3 367.8 188.3 84 0
2860.9 2701.2 2574.2 2496.6 2485.4 2556.9 2698.5 2847.9 2930.9 2910
2795.4 2624.4 2453 2302.2 2161 2029.2 1902 1782.3 1677.9 1594
1525.5 1477.9 1448.4 1420.1 1378.9 1321.2 1246.6 1161.3 1069.3 957.9
829.8 703.1 563.7 373.9 205.3 97 0
2860.9 2717.9 2600.9 2529.3 2522.2 2595 2731.5 2874.6 2943.2 2902.6
2770 2596.1 2430 2276.6 2130.3 1991.2 1858.4 1735.1 1628.9 1545.7
1482.2 1437.6 1413.1 1385.2 1343.5 1283.3 1210.3 1126.9 1039.6 931.2
805.6 682.3 546.2 380.1 222.3 110 0
2860.9 2734.5 2630.3 2566.4 2562.2 2626.2 2739.7 2849.2 2890 2833.3
2701.8 2541.4 2384.5 2233 2087.1 1948.2 1816.9 1695.7 1591.6 1509.3
1447.9 1406.1 1379.1 1345.2 1297.6 1229.8 1152.9 1073.9 993.1 894.6
778.3 660.2 527.8 381.6 230.3 110.3 0
2860.9 2751.1 2659.7 2603.4 2602 2657.6 2747.8 2823.8 2836.7 2764
2633.6 2486.7 2339.2 2189.6 2044.1 1905.2 1775.4 1656.4 1554.3 1472.7
1413.4 1374.4 1345 1305.3 1251.7 1176.3 1095.6 1021 946.5 857.9
751.1 638 509.4 383.1 238.2 110.7 0
2860.9 2770 2693 2647.3 2645.9 2686.5 2743.8 2775.9 2753.5 2669
2548.2 2416.7 2281 2143 2008.8 1879.9 1757 1641.3 1541.5 1461
1394.9 1346.8 1305.7 1262.9 1214.6 1152.7 1086.6 1023.8 956.4 872.3
765.1 652.1 521.2 391.5 247.6 112.4 0
2860.9 2789 2726.4 2691.3 2689.8 2715.7 2739.9 2728 2670.4 2574.1
2462.9 2346.5 2222.8 2096.6 1973.3 1854.4 1738.7 1626.4 1529 1449.1
1376.4 1319 1266.3 1220.5 1177.4 1129.1 1077.5 1026.7 966.3 886.8
778.9 666.1 533 399.8 256.9 114.2 0
2860.9 2809.9 2766.2 2744.1 2745.6 2761.2 2761.6 2720.1 2633.1 2518.9
2399.2 2285.1 2173.9 2067.7 1965.3 1863.2 1758.6 1652.7 1554.6 1470.6
1395.4 1337.8 1296.1 1264 1233.8 1199.5 1152.5 1089 1010.6 917.2
802.4 684.9 548.8 407.5 265.1 117.5 0
2860.9 2831 2806 2797 2801.4 2806.9 2783.5 2712.1 2595.7 2463.7
2335.6 2223.6 2125.1 2038.8 1957.4 1872 1778.4 1679.1 1580.3 1492.1
1414.5 1356.7 1325.9 1307.5 1290.1 1269.9 1227.3 1151.4 1055 947.6
825.8 703.7 564.5 415.2 273.4 120.8 0
2860.9 2857 2851.5 2855.9 2864.7 2865.8 2830.7 2741.2 2603.4 2448.6
2295 2174.2 2086.4 2021.6 1964.5 1898.1 1818.5 1729.6 1629.1 1534.2
1463.4 1424.9 1428.8 1432.6 1420.6 1390.9 1319.6 1203.2 1072 947.4
829.9 705.9 564.8 410.6 267.3 113.1 0
2860.9 2880.4 2897.6 2918.8 2942.3 2947.4 2921 2847.5 2727.2 2589.5
2439.3 2305.6 2196.7 2110.5 2038.6 1962.9 1877.2 1783.7 1684 1605
1556.5 1532 1528.4 1520.5 1478.5 1398 1318.7 1205.6 1072 936.6
780.3 624.1 467.1 327.1 205.3 87.3 0
2860.9 2904.6 2946.5 2987 3023.1 3038.6 3026.6 2974.5 2884.6 2779.1
2661.3 2553.6 2463.6 2386 2309.7 2219.9 2112.7 1994.5 1868.9 1769.5
1703.6 1660.1 1628.6 1591.3 1534.2 1434.9 1336.1 1195.9 1026.9 872.6
708.5 554.4 408.2 283.7 173.5 74.2 0
2860.9 2928.7 2995.3 3055.2 3103.7 3129.8 3132.2 3101.5 3042 2968.7
2883.4 2801.6 2730.4 2661.3 2580.7 2476.9 2348.2 2205.3 2053.8 1934.1
1850.7 1788.3 1728.8 1662.1 1589.8 1471.9 1353.6 1186.2 981.7 808.5
636.7 484.7 349.1 240.2 141.6 61.3 0
2860.9 2954 3047.6 3132.6 3197.8 3240.7 3259.9 3249.7 3221.6 3187.1
3153.1 3130.4 3119.7 3106.6 3081.7 3039.3 2980.7 2920.4 2864.3 2817.9
2767.4 2682.1 2540.7 2341.4 2082.5 1772.7 1494 1226.1 970.3 774.1
605.5 463.4 340.3 238.4 142.5 62 0
2860.9 2979.2 3100 3210 3291.8 3351.6 3387.6 3397.9 3401.2 3405.6
3422.9 3459.2 3508.8 3551.6 3583 3601.7 3613.4 3635.7 3674.9 3701.8
3684.2 3576.1 3352.7 3020.6 2575.2 2073.5 1634.4 1266 958.9 739.7
574.4 442.2 331.5 236.9 143.3 62.8 0
2860.9 3004.2 3151.9 3289.4 3396.7 3470.6 3516.7 3538.8 3556 3579.3
3621.4 3687.3 3772.6 3861.6 3963.1 4076.7 4220.9 4409.6 4658 4922.5
5168 5327.4 5292.3 5045 4585 3962.8 3328.1 2706.3 2130.8 1629
1182.3 801.2 516.2 317.5 169.7 70.4 0
2860.9 3029.4 3203.9 3368.9 3501.8 3589.6 3645.8 3679.6 3710.8 3752.8
3819.8 3915.3 4036.4 4171.6 4343.1 4551.7 4828.3 5183.6 5641 6143.3
6651.8 7078.6 7231.8 7069.6 6594.7 5852.2 5021.9 4146.6 3302.7 2518.4
1790.3 1160.2 700.9 398.3 196.3 77.9 0
2860.9 3053 3256.1 3454.9 3610.6 3709 3770.4 3806 3842.2 3887.1
3951.2 4040.8 4157.5 4291.5 4458.1 4698.1 5041.8 5491.6 6056.6 6728.2
7533.5 8379.5 9129.5 9661.1 9793.9 9234.6 8443.2 7501.4 6473.7 5359.7
4082.6 2857.5 1841 1065.5 479.3 157 0
2860.9 3076.6 3308.2 3541 3719.3 3828.6 3895 3932.3 3973.5 4021.2
4082.7 4166.2 4278.7 4411.5 4572.9 4844.6 5255.2 5799.7 6472.1 7313
8415.2 9680.4 11027.4 12252.5 12993 12617 11864.5 10856.1 9644.7 8201.1
6374.9 4554.8 2981.1 1732.9 762.4 236 0
